HB02DW
NZ32EH9T6KW07CHR-HB02DW
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic heavy duty application |
Bore diameter | 2.5 in |
Chrome Plated Bore | Yes |
Construction type | Tie Rod |
Cushion Location | Head 3-Cap 3 |
Cushions | Cushioned both ends |
Feature | Durable and reliableInnovative safety featuresComprehensive size options |
Model Code | NZ32EH9T6KW07CHR-HB02DW |
Mounting style | Double Rod, Head Rectangular |
Net Stroke Length | 7.75 in |
Piston Seal Material | Viton-A |
Piston Seal Type | Viton wiper double-lipped |
Port Location | Head 1-Cap 1 |
Port Type | SAE 4-Bolt Flange |
Product Height | 3.5 in |
Product Length/Depth | 16.66 in |
Product Type | Tie-Rod |
Product Volume | 326.536 in³ |
Product Width | 5.6 in |
Reciprocating | Yes |
Rod 1 Diameter | 1.375 in |
Rod 2 Diameter | 1.375 in |
Rod Coating | Chrome |
Rod End Style 1 | Intermediate Male UN thread |
Rod End Style 2 | Intermediate Male UN thread |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Viton |
Rod Seal Material 2 | Viton |
Rod Seal Type 1 | Viton lip type |
Rod Seal Type 2 | Viton lip type |
Single or Double Rod | Double |
Sub-brand | None |
Trade Name | NZ Series |
Working pressure - max | 3000 Psi |