HB02H4
NZ50GHRN1KA03800-HB02H4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | No |
Application | Hydraulic heavy duty application |
Bore diameter | 3.25 in |
Chrome Plated Bore | Yes |
Construction type | Tie Rod |
Cushion Location | None |
Cushions | Non-cushioned |
Model Code | NZ50GHRN1KA03800-HB02H4 |
Mounting style | Detachable Clevis |
Net Stroke Length | 3.5 in |
Non-Rotating | No |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Location | Head 1-Cap 1 |
Port Type | NPTF |
Product Height | 3.75 in |
Product Length/Depth | 11 in |
Product Type | Tie-Rod |
Product Volume | 154.688 in³ |
Product Width | 3.75 in |
Reciprocating | Yes |
Rod 1 Diameter | 1.375 in |
Rod End Style 1 | Studded Small Male UN thread |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
Rod Seal Type 1 | Carboxylated lip type |
Single or Double Rod | Double |
Sub-brand | None |
Trade Name | NZ Series |
Working pressure - max | 3000 Psi |