HB0375
NZG9DH2L4RA18061-HB0375
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | No |
Application | Hydraulic heavy duty application |
Bore diameter | 2 in |
Chrome Plated Bore | Yes |
Construction type | Tie Rod |
Cushion Location | None |
Cushions | Non-cushioned |
Model Code | NZG9DH2L4RA18061-HB0375 |
Mounting style | Head Extended Tie rod |
Net Stroke Length | 18 in |
Non-Rotating | No |
Piston Seal Material | Viton-A |
Piston Seal Type | PolyPak |
Port Location | Head 2-Cap 2 |
Port Type | Oversize SAE/UN O-ring |
Product Height | 2.5 in |
Product Length/Depth | 23.75 in |
Product Type | Tie-Rod |
Product Volume | 148.438 in³ |
Product Width | 2.5 in |
Reciprocating | Yes |
Rod 1 Diameter | 1.375 in |
Rod End Style 1 | Short Female UN thread |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Viton |
Rod Seal Type 1 | Viton PolyPak |
Single or Double Rod | Single |
Sub-brand | None |
Trade Name | NZ Series |
Working pressure - max | 3000 Psi |