HB03HM
RE15KM2N1RA96000-HB03HM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Pneumatic Medium Duty application |
Bore diameter | 5 in |
Chrome Plated Bore | Yes |
Construction type | Tie Rod |
Cushion Location | None |
Cushions | Non-cushioned |
Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
Model Code | RE15KM2N1RA96000-HB03HM |
Mounting style | Intermediate Trunnion |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Location | Head 2-Cap 2 |
Port Type | NPTF |
Product Height | 6 in |
Product Length/Depth | 103.56 in |
Product Type | Tie-Rod |
Product Volume | 5126.22 in³ |
Product Width | 8.25 in |
Reciprocating | Yes |
Rod 1 Diameter | 2 in |
Rod Coating | Chrome |
Rod End Style 1 | Short Female UN thread |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
Rod Seal Type 1 | Carboxylated lip type |
Sub-brand | None |
Trade Name | RE Series |
Working pressure - max | 250 Psi |