HB03R5
RE22SM2N1KD133KG-HB03R5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Pneumatic Medium Duty application |
Bore diameter | 12 in |
Chrome Plated Bore | Yes |
Construction type | Tie Rod |
Cushion Location | Cap 3 |
Cushions | Cushioned cap end |
Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
Model Code | RE22SM2N1KD133KG-HB03R5 |
Mounting style | Head Extended Tie rod |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Location | Head 1-Cap 1 |
Port Type | NPTF |
Product Height | 12.75 in |
Product Length/Depth | 25.31 in |
Product Type | Tie-Rod |
Product Volume | 4114.457 in³ |
Product Width | 12.75 in |
Reciprocating | Yes |
Rod 1 Diameter | 2 in |
Rod Coating | Chrome |
Rod End Style 1 | Short Female UN thread |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
Rod Seal Type 1 | Carboxylated lip type |
Sub-brand | None |
Trade Name | RE Series |
Working pressure - max | 250 Psi |