HB043P
RFG5EL5N1RW780S6-HB043P
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic medium duty application |
Bore diameter | 2.5 in |
Chrome Plated Bore | Yes |
Construction type | Tie Rod |
Cushion Location | Head 3-Cap 3 |
Cushions | Cushioned both ends |
Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times |
Model Code | RFG5EL5N1RW780S6-HB043P |
Mounting style | Intermediate Trunnion |
Net Stroke Length | 78 in |
Non-Rotating | No |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Location | Head 2-Cap 2 |
Port Type | NPTF |
Product Height | 3 in |
Product Length/Depth | 85.69 in |
Product Type | Tie-Rod |
Product Volume | 1413.885 in³ |
Product Width | 5.5 in |
Reciprocating | Yes |
Rod 1 Diameter | 1.75 in |
Rod Coating | Chrome |
Rod End Style 1 | Extended Small Male UN thread |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
Rod Seal Type 1 | Carboxylated lip type |
Single or Double Rod | Single |
Sub-brand | None |
Trade Name | RF Series |
Working pressure - max | 1500 Psi |