HB04BV
REG1GEXX1KA180S1-HB04BV
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Pneumatic Medium Duty application |
Bore diameter | 3.25 in |
Chrome Plated Bore | Yes |
Construction type | Tie Rod |
Cushion Location | None |
Cushions | Non-cushioned |
Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
Model Code | REG1GEXX1KA180S1-HB04BV |
Mounting style | Cap Extended Tie rod |
Port Location | Head 1-Cap 1 |
Port Type | NPTF |
Product Height | 3.75 in |
Product Length/Depth | 25.25 in |
Product Type | Tie-Rod |
Product Volume | 355.078 in³ |
Product Width | 3.75 in |
Reciprocating | Yes |
Rod 1 Diameter | 1 in |
Rod Coating | Chrome |
Rod Material | Non Case Hardened |
Single or Double Rod | Single |
Sub-brand | None |
Trade Name | RE Series |
Working pressure - max | 250 Psi |