HB04H5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB04H5
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 3.25 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options |
| Model Code | NZ10GHXN1KA01000-HB04H5 |
| Mounting style | Cap Clevis |
| Net Stroke Length | 1 in |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.375 in |
| Rod Coating | Chrome |
| Rod Material | Non Case Hardened |
| Single or Double Rod | Single |
| Sub-brand | None |
| Trade Name | NZ Series |
| Working pressure - max | 3000 Psi |