HB04ZU
NZ07LV5N1KA35040-HB04ZU
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Hydraulic heavy duty application |
Bore diameter | 6 in |
Chrome Plated Bore | Yes |
Construction type | Tie Rod |
Cushion Location | None |
Cushions | Non-cushioned |
Feature | Durable and reliableInnovative safety featuresComprehensive size options |
Model Code | NZ07LV5N1KA35040-HB04ZU |
Mounting style | Head Rectangular flange |
Net Stroke Length | 35 in |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Port Location | Head 1-Cap 1 |
Port Type | NPTF |
Product Height | 7.5 in |
Product Length/Depth | 49.1 in |
Product Type | Tie-Rod |
Product Volume | 4124.4 in³ |
Product Width | 11.2 in |
Reciprocating | Yes |
Rod 1 Diameter | 3.5 in |
Rod Coating | Chrome |
Rod End Style 1 | Small Male UN thread |
Rod Material | Non Case Hardened |
Single or Double Rod | Single |
Sub-brand | None |
Trade Name | NZ Series |
Working pressure - max | 3000 Psi |