Danfoss Hydro-Line
HB1001T
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12047273
HB1001T
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 2.5 in | |
| Brand | Danfoss | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Tie Rod | |
| Cushions | Non-cushioned | |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options | |
| Model Code | N5F-2.50X58.00-N-1.75-2-S-H-N-1-1-HB1001T | |
| Mounting style | Head Rectangular flange | |
| Net Stroke Length | 58 in | |
| Non-Rotating | Yes | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Cast Iron Ring, Glass-filled Teflon | |
| Port Location | Head 1-Cap 1 | |
| Port Type | SAE/UN O-ring | |
| Product Height | 3.5 in | |
| Product Length/Depth | 65.25 in | |
| Product Type | Tie-Rod | |
| Product Volume | 1227.516 in³ | |
| Product Width | 5.375 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1.75 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Small male metric thread | |
| Rod Material | Case Hardened | |
| Rod Seal Material 1 | Urethane | |
| Rod Seal Type 1 | Urethane Ultra Seal | |
| Single or Double Rod | Single | |
| Sub-brand | Hydro-Line | |
| Trade Name | N5 Series | |
| Working pressure - max | 3000 Psi |