HB100LC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB100LC
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 6 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Feature | Durable and reliableInnovative safety featuresComprehensive size options | |
| Model Code | NZG9LWXCXKA080PW-HB100LC | |
| Mounting style | Double Rod Extended Tie Rod | |
| Net Stroke Length | 8 in | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Nitrile wiper double-lipped | |
| Port Location | Head 1-Cap 1 | |
| Product Type | Tie-Rod | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 4 in | |
| Rod 2 Diameter | 4 in | |
| Rod Coating | Chrome | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Rod Seal Material 2 | Teflon with Carboxilated Nitrile | |
| Rod Seal Type 1 | PolyPak | |
| Rod Seal Type 2 | PolyPak | |
| Single or Double Rod | Double | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |