Danfoss Hydro-Line
HB10316
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12042029
HB10316
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | No |
| Application | Hydraulic heavy duty application |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Model Code | N5C-2.50X6.00-B-1.38-1M- S-V-V-2-2-HB10316 |
| Non-Rotating | No |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Rod Coating | Chrome |
| Rod Material | Case Hardened |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Trade Name | N5 Series |
| Working pressure - max | 3000 Psi |