Danfoss Hydro-Line
HB10366
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12042007
HB10366
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times |
| Model Code | LR5TT-6.00X9.00-B-2.50-2M-N-V-V-1-1-HB10366 |
| Non-Rotating | Yes |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Sub-brand | Hydro-Line |
| Trade Name | HR5 Series |
| Working pressure - max | 100 Psi |