Danfoss Hydro-Line
HB103FR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12050280
HB103FR
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 1.5 in |
| Brand | Danfoss |
| Chrome Plated Bore | No |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushions | Cushioned both ends |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
| Model Code | A5A-1.50X7.00-B-0.63-2-N-N-H-1-1-HB103FR |
| Mounting style | Side Lug |
| Net Stroke Length | 7 in |
| Non-Rotating | Yes |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Height | 2 in |
| Product Length/Depth | 11.8 in |
| Product Type | Tie-Rod |
| Product Volume | 82.6 in³ |
| Product Width | 3.5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | .63 in |
| Rod End Style 1 | Intermediate Male UN thread |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | Carboxylated lip type |
| Sub-brand | Hydro-Line |
| Tandem | No |
| Trade Name | R5 Series |
| Working pressure - max | 100 Psi |