Danfoss Hydro-Line
HB103LS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12052481
HB103LS
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | No |
| Application | Hydraulic heavy duty application |
| Bore diameter | 2.5 in |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushions | Non-cushioned |
| Model Code | N5R-2.50X30.00-N-1.38-2M-S-H-R-1-1-HB103LS |
| Mounting style | Cap Rectangular flange |
| Net Stroke Length | 30 in |
| Non-Rotating | No |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Viton lip-type |
| Port Location | Head 1-Cap 1 |
| Port Type | SAE/UN O-ring |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.38 in |
| Rod End Style 1 | Small Male UN thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Urethane |
| Rod Seal Type 1 | Urethane Ultra Seal |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Trade Name | N5 Series |
| Working pressure - max | 3000 Psi |