HB103MS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB103MS
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | No |
| Application | Hydraulic heavy duty application |
| Bore diameter | 4 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Model Code | NZ31HL2T1RA00800-HB103MS |
| Mounting style | Double Rod Rectangular Flange |
| Net Stroke Length | .5 in |
| Non-Rotating | No |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Viton wiper double-lipped |
| Port Location | Head 2-Cap 2 |
| Port Type | NPTF |
| Product Height | 4.5 in |
| Product Length/Depth | 13 in |
| Product Type | Tie-Rod |
| Product Volume | 362.7 in³ |
| Product Width | 6.2 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.75 in |
| Rod End Style 1 | Short Female UN thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Viton |
| Rod Seal Type 1 | Viton lip type |
| Single or Double Rod | Double |
| Sub-brand | None |
| Trade Name | NZ Series |
| Working pressure - max | 3000 Psi |