HB103PC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB103PC
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | No |
| Application | Hydraulic heavy duty application |
| Bore diameter | 1.5 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | Head 2-Cap 2 |
| Cushions | Cushioned both ends |
| Model Code | NZ10CC5C1KR02000-HB103PC |
| Mounting style | Cap Clevis |
| Net Stroke Length | 2 in |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Cast Iron Ring, Glass-filled Teflon |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Height | 2 in |
| Product Length/Depth | 7.7 in |
| Product Type | Tie-Rod |
| Product Volume | 30.8 in³ |
| Product Width | 2 in |
| Reciprocating | Yes |
| Rod 1 Diameter | .625 in |
| Rod End Style 1 | Small Male UN thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | Carboxylated lip type |
| Single or Double Rod | Single |
| Sub-brand | None |
| Trade Name | NZ Series |
| Working pressure - max | 3000 Psi |