HB103PL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB103PL
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 8 in |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushion Location | Head 3-Cap 3 |
| Cushions | Cushioned both ends |
| Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
| Model Code | REG5NL5X1KW2802C-HB103PL |
| Mounting style | Intermediate Trunnion |
| Net Stroke Length | 28 in |
| Non-Rotating | Yes |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Height | 8.5 in |
| Product Length/Depth | 35.3 in |
| Product Type | Tie-Rod |
| Product Volume | 3375.563 in³ |
| Product Width | 11.25 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.75 in |
| Rod End Style 1 | Small Male UN thread |
| Sub-brand | None |
| Tandem | No |
| Trade Name | RE Series |
| Working pressure - max | 100 Psi |