HB103RM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB103RM
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic medium duty application |
| Bore diameter | 1.5 in |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Rated up to 250 PSIDesigned for safety and reliabilityMaximum acceleration and faster cycle times |
| Model Code | RF25CE5N3WA08000-HB103RM |
| Mounting style | Double Rod, Side Lug |
| Net Stroke Length | 8 in |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 3-Cap 3 |
| Port Type | SAE/UN O-ring |
| Product Height | 2 in |
| Product Length/Depth | 20.88 in |
| Product Type | Tie-Rod |
| Product Volume | 146.16 in³ |
| Product Width | 3.5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1 in |
| Rod End Style 1 | Small Male UN thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | Carboxylated lip type |
| Single or Double Rod | Double |
| Sub-brand | None |
| Trade Name | RF Series |
| Working pressure - max | 100 Psi |