HB1044F
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HB1044F
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | No | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 4 in | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Model Code | NZ17HL5CXKA19003 | |
| Mounting style | Head Trunnion | |
| Net Stroke Length | 19 in | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Cast Iron Ring, Glass-filled Teflon | |
| Port Location | Head 1-Cap 1 | |
| Product Height | 4.5 in | |
| Product Length/Depth | 25 in | |
| Product Type | Tie-Rod | |
| Product Volume | 703.125 in³ | |
| Product Width | 6.25 in | |
| Rod 1 Diameter | 1.75 in | |
| Rod End Style 1 | Small Male UN thread | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Rod Seal Type 1 | Carboxylated lip type | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | NZ Series | |
| Working pressure - max | 3000 Psi |