CONNECTOR
HC0046A
ToolsHC0046A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Connector |
| Product height in | 1.600 |
| Product height mm | 40.640 |
| Product length in | 1.920 |
| Product length mm | 48.768 |
| Product width in | 1.600 |
| Product width mm | 40.640 |
| Sub brand | Dowmax |