Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | CONNECTOR | Connector |
| Product height in | | 1.050 |
| Product height mm | | 26.670 |
| Product length in | | 1.570 |
| Product length mm | | 39.878 |
| Product width in | | 1.050 |
| Product width mm | | 26.670 |
| Sub brand | DOWMAX | Dowmax |