Danfoss Hydrokraft
HC806072032000
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HC806072032000
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment Stops | B or Minimum Side A | |
| Application | Metal forming, tube bending, press, marine and offshore winches, chemical mixing grinding/shredding and hydraulic power supplies | |
| Brand | Danfoss | |
| Configuration | Single | |
| Control options | None | |
| Control Type | Power control | |
| Customer Adjustment Specification | Yes | |
| Design code | 10 | |
| Displacement | 250 cm³/rev | |
| Drive Shaft Seal Configurations | Single | |
| Feature | Reduces noise levelsFast response timesModular design | |
| Main Drive Shaft End | KEYED SHAFT ISO | |
| Main Port Orientation | A and B ports axial | |
| Main Ports | A & B PORTS SAE, METRIC THREAD | |
| Model Code | PVXS-250M06R4001A01SV0ALR000A200750100H002401810 | |
| Mounting Flange | ISO 3019/2-200A2HW | |
| Paint | Blue Primer | |
| Product Height | 19.25 in | |
| Product Length/Depth | 27.26 in | |
| Product Type | Open Circuit Pumps | |
| Product Volume | 7178.648 in³ | |
| Product Weight | .022 lb | |
| Product Width | 13.68 in | |
| Seal material | FKM | |
| Shaft rotation | Right | |
| Special features | Yes | |
| Sub-brand | Hydrokraft | |
| Thru-Drive Options | None | |
| Trade Name | X Series | |
| Type | X | |
| Yoke Position Indicator | None |