
MFW-360-B-00-0269-430-13- Spare only, MFWS-360M07B001R01SV0A00000A00000026943013
HC806173000405
Model code: MFWS-360M07B001R01SV0A00000A00000026943013
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: W series motors
HC806173000405
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Motor | M | Motor |
| Series | W | W-series |
| Configuration | S | Single unit |
| Displacement | 360 | 360 ccm/rev |
| Basic standard | M | Metric |
| MOUNTING FLANGE | 07 | ISO3019/2-200B4HW |
| Rotation direction | B | Both |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 0 | None |
| Main port | 1 | SAE Port Metric Bolts |
| Main drive shaft end | 01 | ISO Straight Key |
| Seal material | V | FKM |
| Yoke position indicator | 0 | No position indicator |
| Surface coating | A | Primer jet black RAL 9005 |
| Control type | 00 | No control |
| Disp adj options | 0 | Not applicable |
| Electronic amplifier | 00 | Not applicable |
| Yoke displacement zone | A | Single side center A |
| Pilot oil filter | 0 | Not applicable |
| Pressure control options | 0 | Not applicable |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | NNNN | per Data Specified in CA Table No |
| Special feature | NNN | per Data Specified in SF Table No |
| Design number | 13 | Per data spec. in D. table 13 |
| Brand | DANFOSS | Danfoss |
| Model Code 1 | MFWS-360M07B001R01SV0A00 | |
| Model Code 2 | 000A00000026943013 | |
| Product height in | 11.220 | |
| Product height mm | 284.988 | |
| Product length in | 21.180 | |
| Product length mm | 537.972 | |
| Product width in | 9.370 | |
| Product width mm | 237.998 | |
| Sub brand | HYDROKRAFT | Hydrokraft |