W series motors
We offer piston motors with many control options and fixed or variable displacement from 250 cm3 to 750 cm3 [15 in3 to 46 in3]. They are designed with the largest available shaft bearings to provide long life in harsh environments, even for high-speed and high-power applications, and they can operate on a wide range of fluids, including water-glycol.
Features and benefits
- Axial piston motors with swashplate design and can be applied to hydrostatic drives
- A range of control options allows for matching motors to applications
- Rotating and pressure-loaded parts are pressure balanced
- High efficiency from automatic pressure balancing of cylinder block to valve plate
- Oversized shaft bearings for long life and through-drive capability
- Highly resistant to dirt because of automatic wear compensation
- Low sound level assured by swashplate design and other proven features
Applications
- Pulp and paper chemical pump drives
- Primary metals
- Marine winches
- Mixers
Products shown: 0