Hydrokraft axial piston motors-product-category

Hydrokraft axial piston motors

We offer piston motors with many control options and fixed or variable displacement from 66 cm3 to 750 cm3 [4 in3 to 46 in3]. They are designed with the largest available shaft bearings to provide long life in harsh environments, even for high-speed and high-power applications, and they can operate on a wide range of fluids, including water-glycol.

Product types shown: 2