Hydrokraft axial piston motors
We offer piston motors with many control options and fixed or variable displacement from 66 cm3 to 750 cm3 [4 in3 to 46 in3]. They are designed with the largest available shaft bearings to provide long life in harsh environments, even for high-speed and high-power applications, and they can operate on a wide range of fluids, including water-glycol.
Products shown: 2
W series motors
We offer piston motors with many control options and fixed or variable displacement from 250 cm3 to 750 cm3 [15 in3 to 46 in3]. They are designed with the largest available shaft bearings to provide long life in harsh environments, even for high-speed and high-power applications, and they can operate on a wide range of fluids, including water-glycol.
X series motors
We offer piston motors with many control options and fixed or variable displacement from 66 cm3 to 180 cm3 [4 in3 to 11 in3]. They are designed with the largest available shaft bearings to provide long life in harsh environments, even for high-speed and high-power applications, and they can operate on a wide range of fluids, including water-glycol.