W series motors-product-category

W series motors

We offer piston motors with many control options and fixed or variable displacement from 250 cm3 to 750 cm3 [15 in3 to 46 in3]. They are designed with the largest available shaft bearings to provide long life in harsh environments, even for high-speed and high-power applications, and they can operate on a wide range of fluids, including water-glycol.

Features and benefits

  • Axial piston motors with swashplate design and can be applied to hydrostatic drives
  • A range of control options allows for matching motors to applications
  • Rotating and pressure-loaded parts are pressure balanced
  • High efficiency from automatic pressure balancing of cylinder block to valve plate
  • Oversized shaft bearings for long life and through-drive capability
  • Highly resistant to dirt because of automatic wear compensation
  • Low sound level assured by swashplate design and other proven features

Applications

  • Pulp and paper chemical pump drives
  • Primary metals
  • Marine winches
  • Mixers