HH-558-A-AL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HH-558-A-AL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 2.753 in | |
| Package contents | Bushing | |
| Product Height | 2.753 in | |
| Product Length/Depth | .81 in | |
| Product Type | Rod Bearing/Cartridges | |
| Product Volume | 6.139 in³ | |
| Product Width | 2.753 in | |
| Sub-brand | None | |
| Trade Name | None |