Danfoss
HL48-1
Hose Loom Kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Battery included | No |
Brand | Danfoss |
Button quantity | 0 |
Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
Item type | Hose Loom |
Packaged Height | 4.88 in |
Packaged Length | 7.75 in |
Packaged Volume | 141.825 in³ |
Packaged Weight | .15 lb |
Packaged Width | 3.75 in |
Product Height | 1.21 in |
Product Length/Depth | 5.42 in |
Product Type | Hose and Tubing Protectors |
Product Volume | 2.492 in³ |
Product Weight | 7.56 lb |
Product Width | .38 in |
Product color/finish | Black |
Product material | Nylon 6/6 |
Size range | Can hold 4 hoses |
Sub-brand | None |
Trade Name | None |
UPC | 678146039941 |