Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic cylinderPortable hydraulic rams |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min bar | 2199 |
| Burst pressure min psi | 31900 |
| Catalog Item | HP3SB37M |
| End size 1 | -6 |
| End Type 1 | Female Pipe (NPT) |
| Finish plating | Zinc trivalent |
| Flow rate gpm | 6.00 |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 23.9 |
| Item type | Complete |
| Latch type | Screw to connect |
| Product length in | 2.840 |
| Product length mm | 72.136 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Hansen |
| Thread size 1 | 3/8-18 NPTF |
| Valve type | 2 way |
| Working pressure max psi | 10000 |
| Working pressure max bar | 690 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min F | -13 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146110077 |
