Danfoss
HP8-Y
Hose Protectors
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Abrasion protection for hydraulic hose, battery cables, wiring harness, brake systems, fuel lines, air lines, radiator hose, and oil lines. |
Battery included | No |
Brand | Danfoss |
Button quantity | 0 |
Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features |
Item type | Hose Protector |
Packaged Height | 2.008 in |
Packaged Length | 2.008 in |
Packaged Volume | 32.224 in³ |
Packaged Weight | .331 lb |
Packaged Width | 7.992 in |
Product Height | .16 in |
Product Length/Depth | 3.44 in |
Product Type | Hose and Tubing Protectors |
Product Volume | 4.403 in³ |
Product Weight | 7.64 lb |
Product Width | 8 in |
Product color/finish | Yellow |
Product material | Hytrel |
Sub-brand | None |
Trade Name | None |
UPC | 678146040022 |
Working temperature - max | 430 °F |
Working temperature - min | -40 °F |