Danfoss
HPR8Y-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
HPR8Y-20
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Battery included | No | |
| Brand | Danfoss | |
| Button quantity | 0 | |
| Feature | Designed for ease of use and reliabilityMade to lastInnovative safety features | |
| Item type | Hose Protector | |
| Packaged Height | 4.88 in | |
| Packaged Length | 7.75 in | |
| Packaged Volume | 141.825 in³ | |
| Packaged Weight | .15 lb | |
| Packaged Width | 3.75 in | |
| Product color/finish | Yellow | |
| Product material | Hytrel | |
| Product Type | Hose and Tubing Protectors | |
| Product Weight | 3 lb | |
| Sub-brand | None | |
| Trade Name | None | |
| UPC | 678146076007 |