Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.030 | |
| A dimension MM | 76.962 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.250 | |
| Backup hex size MM | 32.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | IKE12N-112 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible hoses | H039 | H039 |
| Compatible tube OD IN | 0.75 | |
| Compatible tube OD MM | 19.050 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 31.750 | |
| End size 1 | -12 | -12 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.440 | |
| Hose cut off factor MM | 36.576 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.650 | |
| Inside diameter MM | 16.510 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 3.030 | |
| Product length mm | 76.962 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Series | 1K | 1K |
| Thread sealant | NO | No |
| Thread size 1 | 3/4-14 NPTF | 3/4-14 NPTF |
| Tube OD 1 IN | 0.750 | |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975013939 |
