Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.180 | |
| A dimension MM | 55.372 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Compatible hoses | H039 | H039 |
| Compatible tube OD IN | 2.00 | |
| Compatible tube OD MM | 50.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 2.500 | |
| End connection hex size MM | 63.500 | |
| End size 1 | -32 | -32 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 2.500 | |
| Hex size 1 MM | 63.500 | |
| Hex size 2 IN | 2.500 | |
| Hex size 2 MM | 64.000 | |
| Hose cut off factor IN | 2.190 | |
| Hose cut off factor MM | 55.626 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.740 | |
| Inside diameter MM | 44.196 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1K | 1K |
| Thread sealant | NO | No |
| Thread size 1 | 2-11 1/2 NPTF | 2-11 1/2 NPTF |
| Tube OD 1 IN | 2.000 | |
| Tube OD 1 MM | 50.800 | |
| Working pressure max bar | 138 | |
| Working pressure max psi | 2000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975013977 |
