HOSE ASSEMBLY-product-details

HOSE ASSEMBLY

JB-42


Tools

Product specifications

Characteristic
Value
BrandDanfoss
CertificationsABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedUSCG
CompliancesEN857 2SCISO 11237-1 Type 2SCSAE 100R16 Type S
Fitting angle shape 1Straight
Fitting angle shape 2Straight
Fitting end size 2Size 08
Fittings end type 2BSP Male Tapered
HA Certificate of complianceNone
HA Length UOMMetric mm
HA PackagingStandard Packaging
Hose SeriesGH781 Series
Hose sizeSize 06
Legacy fitting part number 11AA8FJ6
Legacy fitting part number 2BSP Male Tapered, Straight, Dura-Kote Zinc Plated Steel
Overall length IN137.8
Overall length MM3500
Thread size 13/4-16 UNF