Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Brand | Danfoss |
| Certifications | DNVMSHA Approved |
| Compliances | EN853 2SNISO 1436-1 Type 2SNSAE 100R2AT Type S |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | 90° Elbow long drop |
| Fitting drop dimension 2 IN | 2.4 |
| Fitting drop dimension 2 MM | 62.0 |
| Fitting end size 2 | Size 08 |
| Fittings end type 2 | JIC Female 37° |
| HA Certificate of compliance | None |
| HA Length UOM | Metric mm |
| HA Packaging | Standard Packaging |
| Hose Series | GH793 Series |
| Hose size | Size 06 |
| Legacy fitting part number 1 | 1AA8FJ6 |
| Legacy fitting part number 2 | 1AA8FJC6 |
| Overall length IN | 39.4 |
| Overall length MM | 1000 |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF |