Danfoss Hansen
JX5067215
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
JX5067215
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Injection Molding,Electronic Cooling |
| Body size | 1/4 |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 2 | 1/4 IN |
| End type 1 | Push to Connect |
| End type 2 | BSPP |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Flow rate | 4.76 gal/min |
| Fluid loss | .01 cm³ |
| Hex Size 1 | .67 in |
| Internal connection type | Ball Lock |
| Item type | Male Half |
| Latch type | Push/pull |
| Media | Hydraulic |
| Port size | 1/4 |
| Product Height | .77 in |
| Product Length/Depth | 1.85 in |
| Product material | Stainless Steel |
| Product Type | Quick Disconnect Couplings |
| Product Volume | 1.097 in³ |
| Product Weight | .099 lb |
| Product Width | .77 in |
| Seal material | FKM |
| Sub-brand | Hansen |
| Thread sealant | No |
| Thread Size 2 | G1/4-19 |
| Trade Name | None |
| Working pressure | 725 Psi |
| Working temperature - max | 302 °F |
| Working temperature - min | -5 °F |