Product specifications
Characteristic | Value |
---|---|
Component height in mm | mm |
Is this a Dx part | YES |
MFG 1 Datasheet | N/A |
Number of pins | 8 |
Part risk | N/A |
PCB Assembly Technology | CM |
PCB layout decal | TSTRIP_8P_K00698 |
Remarks | N/A |
Schematic device name | TSTRIP_8P |
Schematic symbol name | TSTRIP_8P |
Terminal_Size | 6 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |