PIPE PLUG,1/4-18X7/16
K00741
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K00741
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material, O-Ring | N/A | |
| Material, Plug | STEEL | STEEL |
| O-Ring, Assembled | N/A | |
| Plug, Drive Type | INTERNAL HEXAGON | |
| Plug, Head Diameter | N/A | |
| Plug, Head Height | N/A | |
| Plug, Head Type | INTERNAL HEXAGON | |
| Plug, Hex Width | 6,35 | mm |
| Plug, Length | 8,50 | mm |
| Remarks | PIPE PLUG | |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 0.250-18 | |
| Thread, Type | NPT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |