Product specifications
Characteristic | Value |
---|---|
Alternate PCB layout decals | N/A |
Component height in mm | N/A |
Is this a Dx part | YES |
Lead free status | N/A |
MFG 1 Datasheet | N/A |
Moisture sensitivty level | N/A |
Number of pins | 6 |
Part risk | N/A |
PCB Assembly Technology | N/A |
PCB layout decal | N/A |
Peak solder temperature | N/A |
Pin mapping | A,B,C,D,E,F |
Remarks | N/A |
RoHS compliant | N/A |
RoHS Compliant | N/A |
Schematic device name | PLUG06 |
Schematic symbol name | PLUG06A |
Terminal finish | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |