O-RING,1.11 .07 75 VITON
K00833
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K00833
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | 75 DURO VITON | 75 DURO VITON |
| O-Ring, Cross Section | 1,7780 mm | |
| O-Ring, Inside Diameter | 28,1940 mm | |
| Remarks | N/A | |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |