Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | N/A | |
| Description | 24V | |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB layout decal | N/A | |
| Remarks | N/A | |
| Schematic device name | LAMP | LAMP |
| Schematic symbol name | LAMP | LAMP |
| Size/Dimensions | 0.001 | |
| TYPE | BULB |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |