Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | Stainless steel |
| Number of active Coils | N/A |
| Remarks | N/A |
| Size/Dimensions | 0.001 |
| Spring, Inside Diameter | N/A |
| Spring, Length Test | N/A |
| Spring, Length unloaded | N/A |
| Spring, Outside Diameter | N/A |
| Spring, Rate | N/A |
| Spring, Type | TORSION SPRING |
| Standard Class Level | N/A |
| Wire, Diameter | mm |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |