SCR,6-32,.50,SOC,TORX,ST,ZN
K01998
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K01998
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINC | ZINC |
| Material | STEEL | STEEL |
| Remarks | N/A | |
| Screw, Drive Type | TORX | TORX |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | CYLIND. HEX. SOCKET CAP HEAD | C |
| Screw, Hex Width | N/A | |
| Screw, Length | 12,7000 mm | |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 6-32 | 6-32 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |