WASH,15/32,INTLK,.472X.607X.018,BR,NI
K02073
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K02073
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | NICKEL | NICKEL |
| Material | BRASS | BRASS |
| Remarks | 0.468" | |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 25,000 | mm |
| Washer, Outside Diameter | 44,000 | mm |
| Washer, Thickness | 4,000 | mm |
| Washer, Type | INTERNAL TOOTH | INTERNAL TOOTH |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |