Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Array_Configuration | 4BUS | |
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | N/A | |
| Pin mapping | N/A | |
| Rated, Current | N/A | |
| Remarks | N/A | |
| Schematic device name | VM08 | |
| Schematic symbol name | DPAK_BRIDGE | |
| Size/Dimensions | 0.001 | |
| TYPE | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |