PIN,SPECIAL,.375,1.5,ST
K02297
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K02297
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | SPECIAL |
| Material | Steel |
| Pin, Diameter | 9,6520 mm |
| Pin, Length | 38,1000 mm |
| Pin, Tolerance Class | N/A |
| Remarks | N/A |
| Size/Dimensions | 0.001 |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |