Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | STAINLESS STEE |
| Nut, Height | 3,175 mm |
| Nut, Hex Width | 9,525 mm |
| Nut, Square Width | N/A |
| Nut, Type | STANDARD HEX |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | 10-32 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |