Product specifications
Characteristic  | Value  | 
|---|---|
| Alternate PCB layout decals | N/A | 
| Component height in mm | mm | 
| Is this a Dx part | YES | 
| Lead free status | N/A | 
| MFG 1 Datasheet | N/A | 
| Moisture sensitivty level | N/A | 
| Part risk | N/A | 
| PCB Assembly Technology | TP | 
| PCB layout decal | RES/AX/100D/400S/38 | 
| Peak solder temperature | N/A | 
| Power rating in watts | W | 
| Remarks | N/A | 
| Resistance Value in Ohms | Ohm | 
| Schematic device name | RES | 
| Schematic symbol name | RES | 
| Temperature Range | N/A | 
| Terminal finish | N/A | 
| Tolerance percentage | % | 
General specifications
Characteristic  | Value  | 
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |